COMPANY HEADER

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
176 - 200 of 671 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 6 :1 N/A N/A Not Equipped $469.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 9 :1 N/A N/A Not Equipped $469.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $481.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 18 :1 N/A N/A Not Equipped $481.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $502.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 36 :1 N/A N/A Not Equipped $502.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A N/A Not Equipped $502.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 90 :1 N/A N/A Not Equipped $521.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 120 :1 N/A N/A Not Equipped $521.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 180 :1 N/A N/A Not Equipped $521.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 3.6 :1 N/A N/A Not Equipped $472.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 6 :1 N/A N/A Not Equipped $472.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 9 :1 N/A N/A Not Equipped $472.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $484.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 18 :1 N/A N/A Not Equipped $484.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $505.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 36 :1 N/A N/A Not Equipped $505.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A N/A Not Equipped $505.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 90 :1 N/A N/A Not Equipped $524.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 120 :1 N/A N/A Not Equipped $524.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 180 :1 N/A N/A Not Equipped $524.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 3.6 :1 N/A N/A Not Equipped $478.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 6 :1 N/A N/A Not Equipped $478.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 9 :1 N/A N/A Not Equipped $478.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $490.00 N/A Add To Cart
Request Quote
176 - 200 of 671 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »