COMPANY HEADER

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
201 - 225 of 671 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 18 :1 N/A N/A Not Equipped $490.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $511.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 36 :1 N/A N/A Not Equipped $511.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A N/A Not Equipped $511.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 90 :1 N/A N/A Not Equipped $530.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 120 :1 N/A N/A Not Equipped $530.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 180 :1 N/A N/A Not Equipped $530.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Not Equipped $339.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 10 :1 N/A N/A Not Equipped $339.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $339.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 20 :1 N/A N/A Not Equipped $339.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $349.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 50 :1 N/A N/A Not Equipped $349.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (100:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 100 :1 N/A N/A Not Equipped $349.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (200:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Parallel Shaft Gearhead N/A 200 :1 N/A N/A Not Equipped $358.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A N/A Not Equipped $423.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A N/A Not Equipped $423.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A N/A Not Equipped $423.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A N/A Not Equipped $423.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A N/A Not Equipped $438.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A N/A Not Equipped $438.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A N/A Not Equipped $438.00 N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A N/A Not Equipped $451.00 N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) N/A 3.15 in. sq. N/A 50 W (1/15 HP) N/A N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Not Equipped $371.00 N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) N/A 3.15 in. sq. N/A 50 W (1/15 HP) N/A N/A Parallel Shaft Gearhead N/A 10 :1 N/A N/A Not Equipped $371.00 N/A Add To Cart
Request Quote
201 - 225 of 671 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »