Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Speed Controllers
Speed Control Components
Speed Controllers for AC and Brushless DC Speed Control Motors.
Item # |
Item Name |
Power Supply |
Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
BMUD400-S | - Brushless DC Motor Driver (Three-Phase 200-240 VAC) | Power Supply - Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BMUD60-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | Power Supply - Single-Phase 100-120 VAC | Type - | Request Quote | CAD - | Request Quote |
BMUD60-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD120-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | Power Supply - Single-Phase 100-120 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD120-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD200-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | Power Supply - Single-Phase 100-120 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD200-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD30-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | Power Supply - Single-Phase 100-120 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD30-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD400-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD60-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | Power Supply - Single-Phase 100-120 VAC | Type - | Request Quote | CAD - | Request Quote |
BXSD60-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Type - | Request Quote | CAD - | Request Quote |
DSC-MU | - AC Motor Speed Controller | Power Supply - Single-Phase 110/115 VAC Single-Phase 220/230 VAC | Type - | Request Quote | CAD - | Request Quote |
DSC-U | - AC Motor Speed Controller | Power Supply - Single-Phase 110/115 VAC Single-Phase 220/230 VAC | Type - | Request Quote | CAD - | Request Quote |
MSC-1 | - AC Speed Controller | Power Supply - Single-Phase 110/115 VAC Single-Phase 220/230 VAC | Type - | Request Quote | CAD - | Request Quote |
TMP-1 | - Power Controller for Torque Motors | Power Supply - Single-Phase 100/110/115 VAC ±10% 50/60 Hz Single-Phase 200/220/230 VAC ±10% 50/60 Hz | Type - | Request Quote | CAD - | Request Quote |
USP206-1U2 | - AC Speed Controller | Power Supply - Single-Phase 100-115 VAC | Type - | Request Quote | CAD - | Request Quote |
USP206-2E2 | - AC Speed Controller | Power Supply - Single-Phase 200-230 VAC | Type - | Request Quote | CAD - | Request Quote |
USP315-1U2 | - AC Speed Controller | Power Supply - Single-Phase 100-115 VAC | Type - | Request Quote | CAD - | Request Quote |
USP315-2E2 | - AC Speed Controller | Power Supply - Single-Phase 200-230 VAC | Type - | Request Quote | CAD - | Request Quote |
USP425-1U2 | - AC Speed Controller | Power Supply - Single-Phase 100-115 VAC | Type - | Request Quote | CAD - | Request Quote |
USP425-2E2 | - AC Speed Controller | Power Supply - Single-Phase 200-230 VAC | Type - | Request Quote | CAD - | Request Quote |
USP540-1U2 | - AC Speed Controller | Power Supply - Single-Phase 100-115 VAC | Type - | Request Quote | CAD - | Request Quote |
USP540-2E2 | - AC Speed Controller | Power Supply - Single-Phase 200-230 VAC | Type - | Request Quote | CAD - | Request Quote |
USP560-1U2 | - AC Speed Controller | Power Supply - Single-Phase 100-115 VAC | Type - | Request Quote | CAD - | Request Quote |