Free Shipping for Online Orders. Terms and conditions apply.

This category has 3,236 items. Only the first 1000 records are returned.

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input Type

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 350
  • 400
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850

Item #

Actuator Frame Size

Power Supply

Driver Type

Electromagnetic Brake

Motor Location

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Web Price

Add To Cart / Contact Sales
EZS4-D005-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 50 mm $1,442.00 Add To Cart
Request Quote
EZS4-D010-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 100 mm $1,442.00 Add To Cart
Request Quote
EZS4-D015-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 150 mm $1,473.00 Add To Cart
Request Quote
EZS4-D020-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 200 mm $1,473.00 Add To Cart
Request Quote
EZS4-D025-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 250 mm $1,504.00 Add To Cart
Request Quote
EZS4-D030-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 300 mm $1,504.00 Add To Cart
Request Quote
EZS4-D035-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 350 mm $1,535.00 Add To Cart
Request Quote
EZS4-D040-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 400 mm $1,535.00 Add To Cart
Request Quote
EZS4-D045-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 450 mm $1,566.00 Add To Cart
Request Quote
EZS4-D050-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 500 mm $1,566.00 Add To Cart
Request Quote
EZS4-D055-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 550 mm $1,597.00 Add To Cart
Request Quote
EZS4-D060-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 600 mm $1,597.00 Add To Cart
Request Quote
EZS4-D065-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 650 mm $1,628.00 Add To Cart
Request Quote
EZS4-D070-AZAA - 74 mm (W) x 50 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 700 mm $1,628.00 Add To Cart
Request Quote
EZS4-D005-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 50 mm $1,442.00 Add To Cart
Request Quote
EZS4-D010-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 100 mm $1,442.00 Add To Cart
Request Quote
EZS4-D015-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 150 mm $1,473.00 Add To Cart
Request Quote
EZS4-D020-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 200 mm $1,473.00 Add To Cart
Request Quote
EZS4-D025-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 250 mm $1,504.00 Add To Cart
Request Quote
EZS4-D030-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 300 mm $1,504.00 Add To Cart
Request Quote
EZS4-D035-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 350 mm $1,535.00 Add To Cart
Request Quote
EZS4-D040-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 400 mm $1,535.00 Add To Cart
Request Quote
EZS4-D045-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 450 mm $1,566.00 Add To Cart
Request Quote
EZS4-D050-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 500 mm $1,566.00 Add To Cart
Request Quote
EZS4-D055-AZAC - 74 mm (W) x 50 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Straight Type - 12 mm - 15 kg - - 550 mm $1,597.00 Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved