The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
Clear
Filter
Output Power
- 25 W (1/30 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 90 W (1/8 HP)
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| FPW540C2-90E | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - 12 mm | - 88 lb-in 10 N·m | - 20 [60 Hz] 17 [50 Hz] | $462.00 |
Add To Cart
Request Quote |
| FPW540C2-100E | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - 12 mm | - 88 lb-in 10 N·m | - 15 [50 Hz] 18 [60 Hz] | $462.00 |
Add To Cart
Request Quote |
| FPW540C2-120E | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - 12 mm | - 88 lb-in 10 N·m | - 12.5 [50 Hz] 15 [60 Hz] | $462.00 |
Add To Cart
Request Quote |
| FPW540C2-150E | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - 12 mm | - 88 lb-in 10 N·m | - 10 [50 Hz] 12 [60 Hz] | $462.00 |
Add To Cart
Request Quote |
| FPW540C2-180E | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - 12 mm | - 88 lb-in 10 N·m | - 8.3 [50 Hz] 10 [60 Hz] | $462.00 |
Add To Cart
Request Quote |
| FPW560A2-3U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - 15 mm | - 8.6 lb-in 0.98 N·m | - 600 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-3.6U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - 15 mm | - 10.6 lb-in 1.2 N·m | - 500 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-5U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - 15 mm | - 14.1 lb-in 1.6 N·m | - 360 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-6U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 15 mm | - 17.7 lb-in 2 N·m | - 300 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-7.5U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - 15 mm | - 22 lb-in 2.5 N·m | - 240 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-9U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 15 mm | - 26 lb-in 3 N·m | - 200 | $508.00 |
Add To Cart
Request Quote |
| FPW560A2-12.5U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - 15 mm | - 32 lb-in 3.7 N·m | - 144 | $525.00 |
Add To Cart
Request Quote |
| FPW560A2-15U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 15 mm | - 38 lb-in 4.4 N·m | - 120 | $525.00 |
Add To Cart
Request Quote |
| FPW560A2-18U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 15 mm | - 46 lb-in 5.3 N·m | - 100 | $525.00 |
Add To Cart
Request Quote |
| FPW560A2-25U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - 15 mm | - 59 lb-in 6.7 N·m | - 72 | $542.00 |
Add To Cart
Request Quote |
| FPW560A2-30U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 15 mm | - 70 lb-in 8 N·m | - 60 | $542.00 |
Add To Cart
Request Quote |
| FPW560A2-36U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 15 mm | - 84 lb-in 9.6 N·m | - 50 | $542.00 |
Add To Cart
Request Quote |
| FPW560A2-50U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - 15 mm | - 118 lb-in 13.4 N·m | - 36 | $542.00 |
Add To Cart
Request Quote |
| FPW560A2-60U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 15 mm | - 132 lb-in 15 N·m | - 30 | $542.00 |
Add To Cart
Request Quote |
| FPW560A2-75U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - 15 mm | - 132 lb-in 15 N·m | - 24 | $559.00 |
Add To Cart
Request Quote |
| FPW560A2-90U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 15 mm | - 132 lb-in 15 N·m | - 20 | $559.00 |
Add To Cart
Request Quote |
| FPW560A2-100U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - 15 mm | - 132 lb-in 15 N·m | - 18 | $559.00 |
Add To Cart
Request Quote |
| FPW560A2-120U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - 15 mm | - 132 lb-in 15 N·m | - 15 | $559.00 |
Add To Cart
Request Quote |
| FPW560A2-150U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - 15 mm | - 132 lb-in 15 N·m | - 12 | $559.00 |
Add To Cart
Request Quote |
| FPW560A2-180U | - 3.54 in90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - 15 mm | - 132 lb-in 15 N·m | - 10 | $559.00 |
Add To Cart
Request Quote |