Item # |
Nominal Motor HP |
Power Supply |
Rated Capacity (Output) |
Rated Voltage (Output) |
Rated Current (Output) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
FRN0001C2S-6U | Nominal Motor HP - 1/8 HP | Power Supply - Single-Phase 100 to 120 V, 50/60 Hz | Rated Capacity (Output) - 0.26 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 0.7 A | $187.00 |
Add To Cart
Request Quote |
FRN0002C2S-6U | Nominal Motor HP - 1/4 HP | Power Supply - Single-Phase 100 to 120 V, 50/60 Hz | Rated Capacity (Output) - 0.53 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 1.4 A | $198.05 |
Add To Cart
Request Quote |
FRN0003C2S-6U | Nominal Motor HP - 1/2 HP | Power Supply - Single-Phase 100 to 120 V, 50/60 Hz | Rated Capacity (Output) - 0.95 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 2.5 A | $228.65 |
Add To Cart
Request Quote |
FRN0005C2S-6U | Nominal Motor HP - 1 HP | Power Supply - Single-Phase 100 to 120 V, 50/60 Hz | Rated Capacity (Output) - 1.6 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 4.2 A | $257.55 |
Add To Cart
Request Quote |
FRN0001C2S-7U | Nominal Motor HP - 1/8 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 0.30 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 0.8 A (0.7 A) | $190.40 |
Add To Cart
Request Quote |
FRN0002C2S-7U | Nominal Motor HP - 1/4 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 0.57 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 1.5 A (1.4 A) | $198.05 |
Add To Cart
Request Quote |
FRN0004C2S-7U | Nominal Motor HP - 1/2 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 1.3 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 3.5 A (2.5 A) | $210.80 |
Add To Cart
Request Quote |
FRN0006C2S-7U | Nominal Motor HP - 1 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 2.0 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 5.5 A (4.2 A) | $252.45 |
Add To Cart
Request Quote |
FRN0010C2S-7U | Nominal Motor HP - 2 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 3.5 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 9.2 A (7.0 A) | $289.85 |
Add To Cart
Request Quote |
FRN0012C2S-7U | Nominal Motor HP - 3 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 4.5 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 12.0 A (10.0 A) | $331.50 |
Add To Cart
Request Quote |
FRN0001C2S-2U | Nominal Motor HP - 1/8 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 0.30 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 0.8 A (0.7 A) | $178.50 |
Add To Cart
Request Quote |
FRN0002C2S-2U | Nominal Motor HP - 1/4 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 0.57 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 1.5 A (1.4 A) | $187.00 |
Add To Cart
Request Quote |
FRN0004C2S-2U | Nominal Motor HP - 1/2 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 1.3 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 3.5 A (2.5 A) | $194.65 |
Add To Cart
Request Quote |
FRN0006C2S-2U | Nominal Motor HP - 1 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 2.0 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 5.5 A (4.2 A) | $219.30 |
Add To Cart
Request Quote |
FRN0010C2S-2U | Nominal Motor HP - 2 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 3.5 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 9.2 A (7.0 A) | $244.80 |
Add To Cart
Request Quote |
FRN0012C2S-2U | Nominal Motor HP - 3 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 4.5 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 12.0 A (10.0 A) | $281.35 |
Add To Cart
Request Quote |
FRN0002C2S-4U | Nominal Motor HP - 1/2 HP | Power Supply - Three-Phase 380 to 480V, 50/60 Hz | Rated Capacity (Output) - 1.3 kVA | Rated Voltage (Output) - Three-Phase 390 to 480V (With AVR) | Rated Current (Output) - 1.8 A (1.5 A) | $269.45 |
Add To Cart
Request Quote |
FRN0004C2S-4U | Nominal Motor HP - 1 HP | Power Supply - Three-Phase 380 to 480V, 50/60 Hz | Rated Capacity (Output) - 2.3 kVA | Rated Voltage (Output) - Three-Phase 390 to 480V (With AVR) | Rated Current (Output) - 3.1 A (2.5 A) | $302.60 |
Add To Cart
Request Quote |
FRN0005C2S-4U | Nominal Motor HP - 2 HP | Power Supply - Three-Phase 380 to 480V, 50/60 Hz | Rated Capacity (Output) - 3.2 kVA | Rated Voltage (Output) - Three-Phase 390 to 480V (With AVR) | Rated Current (Output) - 4.3 A (3.7 A) | $344.25 |
Add To Cart
Request Quote |
FRN0007C2S-4U | Nominal Motor HP - 3 HP | Power Supply - Three-Phase 380 to 480V, 50/60 Hz | Rated Capacity (Output) - 4.8 kVA | Rated Voltage (Output) - Three-Phase 390 to 480V (With AVR) | Rated Current (Output) - 6.3 A (5.5 A) | $381.65 |
Add To Cart
Request Quote |