La siguiente información está en inglés

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
1 - 25 of 322 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Mount

  • Flange Mount
  • Foot Mount

Input Flange

  • NEMA 140TC
  • NEMA 180TC
  • NEMA 56C

Input Power

  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 7.5
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

Add To Cart / Contact Sales
Sort by
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - - 4655.1 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - - 5823.3 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - - 6982.65 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 2 in. - - 9283.65 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 2 in. - - 11186.4 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 2 in. - - 11186.4 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/2 in. - - 3593.1 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - - 4495.8 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/2 in. - - 5389.65 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - - 6823.35 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - - 8531.4 lb-in Request Quote Add To Cart
Request Quote
- Flange Mount - NEMA 180TC - 3 HP - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - - 10230.6 lb-in Request Quote Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - 3600 - 89 lb-in $458.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - 3600 - 178 lb-in $458.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - 3600 - 268 lb-in $458.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - 3600 - 357 lb-in $458.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 25 :1 - - 7/8 in. - 3600 - 446 lb-in $458.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/8 in. - 3600 - 338 lb-in $465.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-1/8 in. - 3600 - 338 lb-in $465.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - 3600 - 338 lb-in $483.00 Add To Cart
Request Quote
- Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 30 :1 - - 1-1/8 in. - 3600 - 535 lb-in $489.00 Add To Cart
Request Quote
- Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - 3600 - 89 lb-in $495.00 Add To Cart
Request Quote
- Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - 3600 - 178 lb-in $495.00 Add To Cart
Request Quote
- Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - 3600 - 268 lb-in $495.00 Add To Cart
Request Quote
- Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - 3600 - 357 lb-in $495.00 Add To Cart
Request Quote
1 - 25 of 322 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved