- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- 80 mm Frame Size
- Horizontal movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
- AZ Series Driver (AC Input) required
Type
- High-Transportable-Mass
- High-Speed
Electromagnetic Brake
- Equipped
- Not Equipped
Linear Direction
- Horizontal
Stroke (mm)
- 100
- 200
- 300
- 400
- 500
- 600
- 700
- 800
- 900
- 1000
Item # |
Frame Size |
Type |
Electromagnetic Brake |
Linear Direction |
Maximum Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Maximum Acceleration |
Thrust |
Push Force |
Max. Holding Force |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LM4B500AZAC-1 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $838.00 |
Add To Cart
Request Quote |
LM4B500AZAC-2 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $844.00 |
Add To Cart
Request Quote |
LM4B500AZAC-3 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $844.00 |
Add To Cart
Request Quote |
LM4B500AZAC-4 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $850.00 |
Add To Cart
Request Quote |
LM4B500AZAC-5 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $850.00 |
Add To Cart
Request Quote |
LM4B500AZAC-6 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $861.00 |
Add To Cart
Request Quote |
LM4B500AZAC-7 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $873.00 |
Add To Cart
Request Quote |
LM4B500AZAC-8 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $930.00 |
Add To Cart
Request Quote |
LM4B500AZAC-9 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $953.00 |
Add To Cart
Request Quote |
LM4B500AZAC-10 | - 80 mm | - High-Speed | - Not Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $976.00 |
Add To Cart
Request Quote |
LM4B500AZMC-1 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,068.00 |
Add To Cart
Request Quote |
LM4B500AZMC-2 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,074.00 |
Add To Cart
Request Quote |
LM4B500AZMC-3 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,074.00 |
Add To Cart
Request Quote |
LM4B500AZMC-4 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,080.00 |
Add To Cart
Request Quote |
LM4B500AZMC-5 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,080.00 |
Add To Cart
Request Quote |
LM4B500AZMC-6 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,091.00 |
Add To Cart
Request Quote |
LM4B500AZMC-7 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,103.00 |
Add To Cart
Request Quote |
LM4B500AZMC-8 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,160.00 |
Add To Cart
Request Quote |
LM4B500AZMC-9 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,183.00 |
Add To Cart
Request Quote |
LM4B500AZMC-10 | - 80 mm | - High-Speed | - Equipped | - Horizontal | - 500 mm/s | - 20 kg | - | - 1 m/s2 | - 220 N | - 220 N | - 220 N | $1,206.00 |
Add To Cart
Request Quote |
LM4B40AZAC-1 | - 80 mm | - High-Transportable-Mass | - Not Equipped | - Horizontal | - 40 mm/s | - 100 kg | - | - 0.074 m/s2 | - 1008 N | - 1008 N | - 1008 N | $861.00 |
Add To Cart
Request Quote |
LM4B40AZAC-2 | - 80 mm | - High-Transportable-Mass | - Not Equipped | - Horizontal | - 40 mm/s | - 100 kg | - | - 0.074 m/s2 | - 1008 N | - 1008 N | - 1008 N | $867.00 |
Add To Cart
Request Quote |
LM4B40AZAC-3 | - 80 mm | - High-Transportable-Mass | - Not Equipped | - Horizontal | - 40 mm/s | - 100 kg | - | - 0.074 m/s2 | - 1008 N | - 1008 N | - 1008 N | $867.00 |
Add To Cart
Request Quote |
LM4B40AZAC-4 | - 80 mm | - High-Transportable-Mass | - Not Equipped | - Horizontal | - 40 mm/s | - 100 kg | - | - 0.074 m/s2 | - 1008 N | - 1008 N | - 1008 N | $873.00 |
Add To Cart
Request Quote |
LM4B40AZAC-5 | - 80 mm | - High-Transportable-Mass | - Not Equipped | - Horizontal | - 40 mm/s | - 100 kg | - | - 0.074 m/s2 | - 1008 N | - 1008 N | - 1008 N | $873.00 |
Add To Cart
Request Quote |