---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK60VEST2-5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-60 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 160 lb-in [60 Hz] 187 lb-in [50 Hz] 18 N·m [60 Hz] 21 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-60A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 160 lb-in [60 Hz] 187 lb-in [50 Hz] 18 N·m [60 Hz] 21 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-9 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-90 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 230 lb-in [60 Hz] 260 lb-in [50 Hz] 27 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-90A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 230 lb-in [60 Hz] 260 lb-in [50 Hz] 27 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-9A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH100A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $278.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH100B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $278.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH12.5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH120A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 13 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH120B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 13 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH150A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH150B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH15A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH15B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH180A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH180B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |