---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60VESMT2-50 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 133 lb-in [60 Hz] 155 lb-in [50 Hz] 15 N·m [60 Hz] 18 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-60 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 160 lb-in [60 Hz] 187 lb-in [50 Hz] 18 N·m [60 Hz] 21 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-90 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 230 lb-in [60 Hz] 260 lb-in [50 Hz] 27 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-100 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-120 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 13 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-150 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-180 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-250 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-300 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-5SF | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-5S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 / 5GVR5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM / 5GVR5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 / 5GVR5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM / 5GVR5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $313.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $313.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES / 5GVR5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $288.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES / 5GVR5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $288.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 / 5GVH5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $444.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESM / 5GVH5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $419.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 / 5GVH5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $444.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESM / 5GVH5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $419.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |