---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK100VKES / 5L100B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 340 lb-in 39.2 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 36000 oz-in²109000 oz-in²Instantaneous Stop = 6667 x 10-4 kg·m²20000 x 10-4 kg·m² | $435.00 |
Add To Cart
Request Quote |
5IK100VKES / 5L10B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 36 lb-in 4.1 N·m | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
5IK100VKES / 5H10B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 36 lb-in 4.1 N·m | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | $460.00 |
Add To Cart
Request Quote |
5IK100VKEST / 5H10S | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 36 lb-in 4.1 N·m | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | $588.00 |
Add To Cart
Request Quote |
5IK40VKEST / 5H10S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.1 lb-in [60 Hz] 12.2 lb-in [50 Hz] 1.15 N·m [60 Hz] 1.38 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | $543.00 |
Add To Cart
Request Quote |
4IK30VKEST / 4H200S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 165 lb-in [60 Hz] 182 lb-in [50 Hz] 18.7 N·m [60 Hz] 20.6 N·m [50 Hz] | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 73000 oz-in²220000 oz-in²Instantaneous Stop = 13333 x 10-4 kg·m²40000 x 10-4 kg·m² | $552.00 |
Add To Cart
Request Quote |
4IK30VKEST / 4H15S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in [60 Hz] 14.9 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.69 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 410 oz-in²1230 oz-in²Instantaneous Stop = 75 x 10-4 kg·m²225 x 10-4 kg·m² | $523.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-18RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 130 lb-in [60 Hz] 156 lb-in [50 Hz] 14.8 N·m [60 Hz] 17.7 N·m [50 Hz] | Rated Speed (rpm) - 83 r/min [50 Hz] 100 r/min [60 Hz] | Permissible Load Inertia - 7700 oz-in²1400 x 10-4 kg·m² | $823.00 |
Add To Cart
Request Quote |
7IK200VES3T2-18RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 130 lb-in [60 Hz] 156 lb-in [50 Hz] 14.8 N·m [60 Hz] 17.7 N·m [50 Hz] | Rated Speed (rpm) - 83 r/min [50 Hz] 100 r/min [60 Hz] | Permissible Load Inertia - 7700 oz-in²1400 x 10-4 kg·m² | $806.00 |
Add To Cart
Request Quote |
7IK200VES3T2-9RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 65 lb-in [60 Hz] 78 lb-in [50 Hz] 7.4 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 166 r/min [50 Hz] 200 r/min [60 Hz] | Permissible Load Inertia - 1750 oz-in²320 x 10-4 kg·m² | $806.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-9RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 65 lb-in [60 Hz] 78 lb-in [50 Hz] 7.4 N·m [60 Hz] 8.9 N·m [50 Hz] | Rated Speed (rpm) - 166 r/min [50 Hz] 200 r/min [60 Hz] | Permissible Load Inertia - 1750 oz-in²320 x 10-4 kg·m² | $823.00 |
Add To Cart
Request Quote |
5IK100VAS-ES3T2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft, No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $204.00 |
Add To Cart
Request Quote |
5IK40VAS-ES3T2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft, No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2 lb-in [60 Hz] 2.44 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.275 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $154.00 |
Add To Cart
Request Quote |
5IK60VAS-ES3T2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft, No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1670 [60 Hz] | Permissible Load Inertia - | $179.00 |
Add To Cart
Request Quote |
7IK200VAS-ES3T2 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm |
Rated Torque
- 10 lb-in [60 Hz] 11.94 lb-in [50 Hz] 1.35 N·m [50 Hz] 1.13 N·m [60 Hz] |
Rated Speed (rpm) - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | Permissible Load Inertia - | $296.00 |
Add To Cart
Request Quote |
7IK200VAS-EU3T2 | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm |
Rated Torque
- 10 lb-in [60 Hz] 11.94 lb-in [50 Hz] 1.35 N·m [50 Hz] 1.13 N·m [60 Hz] |
Rated Speed (rpm) - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | Permissible Load Inertia - | $310.00 |
Add To Cart
Request Quote |
4IK30VAS-ES3T2 | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft, No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in [50 Hz] 1.81 lb-in [60 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $142.00 |
Add To Cart
Request Quote |
5IK100VA-ESM | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $326.00 |
Add To Cart
Request Quote |
5IK100VA-ESMT2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $353.00 |
Add To Cart
Request Quote |
5IK60VA-ESM | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1670 [60 Hz] | Permissible Load Inertia - | $304.00 |
Add To Cart
Request Quote |
5IK60VA-ESMT2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1670 [60 Hz] | Permissible Load Inertia - | $328.00 |
Add To Cart
Request Quote |
5IK100VA-ES | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $164.00 |
Add To Cart
Request Quote |
5IK100VA-EST2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $187.00 |
Add To Cart
Request Quote |
5IK60VA-ES | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1670 [60 Hz] | Permissible Load Inertia - | $140.00 |
Add To Cart
Request Quote |
5IK60VA-EST2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1670 [60 Hz] | Permissible Load Inertia - | $166.00 |
Add To Cart
Request Quote |