---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
7IK200VEU3T2-100RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $845.00 |
Add To Cart
Request Quote |
7IK200VES3T2-100RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $829.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-100S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $608.00 |
Add To Cart
Request Quote |
7IK200VES3T2-100S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $595.00 |
Add To Cart
Request Quote |
5IK60VES3T2-12.5S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR12.5BS | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $362.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH12.5BS | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
5IK40VGV-ES3T2 / 5GV12.5BS | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $286.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 / 5GVR12.5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM / 5GVR12.5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 / 5GVR12.5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM / 5GVR12.5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR12.5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $313.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES / 5GVR12.5B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $288.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR12.5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $313.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES / 5GVR12.5A | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $288.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 / 5GVH12.5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $444.00 |
Add To Cart
Request Quote |