---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK60VGVH-ESM / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $419.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $444.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH18B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH18B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH18BS | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
5IK60VES-18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-18SF | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-18S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-18 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40VKEST / 5H50S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 51 lb-in [60 Hz] 61 lb-in [50 Hz] 5.8 N·m [60 Hz] 6.9 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² | $557.00 |
Add To Cart
Request Quote |
5IK40VGV-ES3T2 / 5GV30BS | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 52 lb-in [60 Hz] 62 lb-in [50 Hz] 5.9 N·m [60 Hz] 7.1 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | $296.00 |
Add To Cart
Request Quote |
5IK100VKES / 5H15B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 820 oz-in²2500 oz-in²Instantaneous Stop = 150 x 10-4 kg·m²450 x 10-4 kg·m² | $460.00 |
Add To Cart
Request Quote |
5IK100VKES / 5L15B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 820 oz-in²2500 oz-in²Instantaneous Stop = 150 x 10-4 kg·m²450 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
5IK100VKEST / 5H15S | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 820 oz-in²2500 oz-in²Instantaneous Stop = 150 x 10-4 kg·m²450 x 10-4 kg·m² | $588.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-180RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 8.3 r/min [50 Hz] 10 r/min [60 Hz] | Permissible Load Inertia - 200000 oz-in²37000 x 10-4 kg·m² | $845.00 |
Add To Cart
Request Quote |
7IK200VES3T2-180RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 8.3 r/min [50 Hz] 10 r/min [60 Hz] | Permissible Load Inertia - 200000 oz-in²37000 x 10-4 kg·m² | $829.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 / 5GVR12.5BS | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $362.00 |
Add To Cart
Request Quote |