---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK60VEST2-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-15A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-15A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-15 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-15SF | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-15S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40VGV-ES3T2 / 5GV25BS | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 43 lb-in [60 Hz] 52 lb-in [50 Hz] 4.9 N·m [60 Hz] 5.9 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | $296.00 |
Add To Cart
Request Quote |
7IK200VES3T2-50S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 430 lb-in [60 Hz] 510 lb-in [50 Hz] 48.6 N·m [60 Hz] 58.1 N·m [50 Hz] | Rated Speed (rpm) - 30 r/min [50 Hz] 36 r/min [60 Hz] | Permissible Load Inertia - 51000 oz-in²9300 x 10-4 kg·m² | $574.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-50S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 430 lb-in [60 Hz] 510 lb-in [50 Hz] 48.6 N·m [60 Hz] 58.1 N·m [50 Hz] | Rated Speed (rpm) - 30 r/min [50 Hz] 36 r/min [60 Hz] | Permissible Load Inertia - 51000 oz-in²9300 x 10-4 kg·m² | $589.00 |
Add To Cart
Request Quote |
7IK200VES3T2-5S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 300 r/min [50 Hz] 360 r/min [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | $557.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-5S | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 45 lb-in [60 Hz] 53 lb-in [50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | Rated Speed (rpm) - 300 r/min [50 Hz] 360 r/min [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | $571.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV36BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - Instantenous Stop = 2200 oz-in²6000 oz-in²Instantaneous Stop = 402 x 10-4 kg·m²1100 x 10-4 kg·m² | $265.00 |
Add To Cart
Request Quote |
5IK100VKEST / 5H200S | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 470 lb-in 53.9 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 146000 oz-in²440000 oz-in²Instantaneous Stop = 26667 x 10-4 kg·m²80000 x 10-4 kg·m² | $617.00 |
Add To Cart
Request Quote |
5IK100VKES / 5H200B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 470 lb-in 53.9 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 146000 oz-in²440000 oz-in²Instantaneous Stop = 26667 x 10-4 kg·m²80000 x 10-4 kg·m² | $494.00 |
Add To Cart
Request Quote |
5IK100VKES / 5L200B | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 470 lb-in 53.9 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 146000 oz-in²440000 oz-in²Instantaneous Stop = 26667 x 10-4 kg·m²80000 x 10-4 kg·m² | $435.00 |
Add To Cart
Request Quote |
7IK200VES3T2-100RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 220/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $829.00 |
Add To Cart
Request Quote |
7IK200VEU3T2-100RHS | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 380/400/415 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Hypoid Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 r/min [50 Hz] 18 r/min [60 Hz] | Permissible Load Inertia - 98000 oz-in²18000 x 10-4 kg·m² | $845.00 |
Add To Cart
Request Quote |
5IK100VA-ES | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $164.00 |
Add To Cart
Request Quote |
5IK100VA-EST2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $187.00 |
Add To Cart
Request Quote |
5IK100VA-ESM | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $326.00 |
Add To Cart
Request Quote |
5IK100VA-ESMT2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $353.00 |
Add To Cart
Request Quote |
5IK100VAS-ES3T2 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft, No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5 lb-in [60 Hz] 6.0625 lb-in [50 Hz] 0.57 N·m [60 Hz] 0.69 N·m [50 Hz] | Rated Speed (rpm) - 1400 [50 Hz] 1680 [60 Hz] | Permissible Load Inertia - | $204.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $291.00 |
Add To Cart
Request Quote |