Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
Type
- Lead Wire
- Terminal Box
- Cable
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Right-Angle Hollow Shaft Hypoid Gearhead
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (Stainless Steel Shaft, No Gearhead)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK40VGV-ES3T2 / 5GV12.5BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 12.5 :1 | - 18 mm | - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in²171.875 x 10-4 kg·m² | $286.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV15BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 18 mm | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in²247.5 x 10-4 kg·m² | $286.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV18BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 18 :1 | - 18 mm | - 32 lb-in [60 Hz] 39 lb-in [50 Hz] 3.7 N·m [60 Hz] 4.5 N·m [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in²356.4 x 10-4 kg·m² | $286.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV25BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 25 :1 | - 18 mm | - 43 lb-in [60 Hz] 52 lb-in [50 Hz] 4.9 N·m [60 Hz] 5.9 N·m [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in²687.5 x 10-4 kg·m² | $296.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV30BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 18 mm | - 52 lb-in [60 Hz] 62 lb-in [50 Hz] 5.9 N·m [60 Hz] 7.1 N·m [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in²990 x 10-4 kg·m² | $296.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV36BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 36 :1 | - 18 mm | - 62 lb-in [60 Hz] 75 lb-in [50 Hz] 7.1 N·m [60 Hz] 8.5 N·m [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in²1425.6 x 10-4 kg·m² | $296.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV50BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 18 mm | - 104 lb-in [50 Hz] 87 lb-in [60 Hz] 11.8 N·m [50 Hz] 9.9 N·m [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV60BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 60 :1 | - 18 mm | - 105 lb-in [60 Hz] 125 lb-in [50 Hz] 11.9 N·m [60 Hz] 14.2 N·m [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV75BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 75 :1 | - 18 mm | - 130 lb-in [60 Hz] 156 lb-in [50 Hz] 14.8 N·m [60 Hz] 17.7 N·m [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV90BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 90 :1 | - 18 mm | - 157 lb-in [60 Hz] 188 lb-in [50 Hz] 17.8 N·m [60 Hz] 21.3 N·m [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV100BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 18 mm | - 175 lb-in [60 Hz] 200 lb-in [50 Hz] 19.8 N·m [60 Hz] 23.7 N·m [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV120BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 120 :1 | - 18 mm | - 198 lb-in [60 Hz] 230 lb-in [50 Hz] 22.4 N·m [60 Hz] 26.7 N·m [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV150BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 150 :1 | - 18 mm | - 240 lb-in [60 Hz] 260 lb-in [50 Hz] 27.9 N·m [60 Hz] 30 N·m [50 Hz] | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV180BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 180 :1 | - 18 mm | - 260 lb-in [50 Hz] 260 lb-in [60 Hz] 30 N·m [50 Hz] 30 N·m [60 Hz] | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $305.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV250BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 250 :1 | - 18 mm | - 260 lb-in [50 Hz] 260 lb-in [60 Hz] 30 N·m [50 Hz] 30 N·m [60 Hz] | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $410.00 |
Add To Cart
Request Quote |
| 5IK40VGV-ES3T2 / 5GV300BS | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 300 :1 | - 18 mm | - 260 lb-in [50 Hz] 260 lb-in [60 Hz] 30 N·m [50 Hz] 30 N·m [60 Hz] | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $410.00 |
Add To Cart
Request Quote |
| 5IK40VAS-ES3T2 | - 3.54 in90 mm | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Round Shaft (Stainless Steel Shaft, No Gearhead) | - | - 10 mm | - 2 lb-in [60 Hz] 2.44 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.275 N·m [50 Hz] | - 1400 [50 Hz] 1680 [60 Hz] | - | $154.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH5BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 18 mm | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in²27.5 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH6BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 6 :1 | - 18 mm | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in²39.6 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH7.5BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 7.5 :1 | - 18 mm | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in²61.875 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH9BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 9 :1 | - 18 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in²89.1 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH12.5BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 12 :1 | - 18 mm | - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in²171.875 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH15BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 18 mm | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in²247.5 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH18BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 18 :1 | - 18 mm | - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in²356.4 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
| 5IK60VGVH-ES3T2 / 5GVH25BS | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 25 :1 | - 18 mm | - 66 lb-in [60 Hz] 77 lb-in [50 Hz] 8 N·m [60 Hz] 9 N·m [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in²687.5 x 10-4 kg·m² | $354.00 |
Add To Cart
Request Quote |