Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
Type
- Lead Wire
- Terminal Box
- Cable
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Right-Angle Hollow Shaft Hypoid Gearhead
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (Stainless Steel Shaft, No Gearhead)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK100VKES / 5H20B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 15 mm | - 72 lb-in [60 Hz] 73 lb-in [50 Hz] 8.2 N·m [60 Hz] 8.3 N·m [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - Instantaneous Stop = 1460 oz-in²4400 oz-in²Instantaneous Stop = 267 x 10-4 kg·m²800 x 10-4 kg·m² | $460.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5H30B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - 109 lb-in [50 Hz] 112 lb-in [60 Hz] 12.4 N·m [60 Hz] 12.7 N·m [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantaneous Stop = 3300 oz-in²9800 oz-in²Instantaneous Stop = 600 x 10-4 kg·m²1800 x 10-4 kg·m² | $460.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5H50B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - 182 lb-in 20.6 N·m | - 30 [50 Hz] 36 [60 Hz] | - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² | $460.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5H100B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 340 lb-in 39.2 N·m | - 15 [50 Hz] 18 [60 Hz] | - Instantaneous Stop = 36000 oz-in²109000 oz-in²Instantaneous Stop = 6667 x 10-4 kg·m²20000 x 10-4 kg·m² | $494.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5H200B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 15 mm | - 470 lb-in 53.9 N·m | - 7.5 [50 Hz] 9 [60 Hz] | - Instantaneous Stop = 146000 oz-in²440000 oz-in²Instantaneous Stop = 26667 x 10-4 kg·m²80000 x 10-4 kg·m² | $494.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L10B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - 18 mm | - 36 lb-in 4.1 N·m | - 150 [50 Hz] 180 [60 Hz] | - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L15B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 18 mm | - 53 lb-in 6.1 N·m | - 100 [50 Hz] 120 [60 Hz] | - Instantaneous Stop = 820 oz-in²2500 oz-in²Instantaneous Stop = 150 x 10-4 kg·m²450 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L20B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - 18 mm | - 72 lb-in [60 Hz] 73 lb-in [50 Hz] 8.2 N·m [60 Hz] 8.3 N·m [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - Instantaneous Stop = 1460 oz-in²4400 oz-in²Instantaneous Stop = 267 x 10-4 kg·m²800 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L30B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 18 mm | - 109 lb-in [50 Hz] 112 lb-in [60 Hz] 12.4 N·m [60 Hz] 12.7 N·m [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantaneous Stop = 3300 oz-in²9800 oz-in²Instantaneous Stop = 600 x 10-4 kg·m²1800 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L50B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 18 mm | - 182 lb-in 20.6 N·m | - 30 [50 Hz] 36 [60 Hz] | - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² | $417.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L100B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 18 mm | - 340 lb-in 39.2 N·m | - 15 [50 Hz] 18 [60 Hz] | - Instantaneous Stop = 36000 oz-in²109000 oz-in²Instantaneous Stop = 6667 x 10-4 kg·m²20000 x 10-4 kg·m² | $435.00 |
Add To Cart
Request Quote |
| 5IK100VKES / 5L200B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - 18 mm | - 470 lb-in 53.9 N·m | - 7.5 [50 Hz] 9 [60 Hz] | - Instantaneous Stop = 146000 oz-in²440000 oz-in²Instantaneous Stop = 26667 x 10-4 kg·m²80000 x 10-4 kg·m² | $435.00 |
Add To Cart
Request Quote |
| 5IK60VES-5A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-6A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-7.5A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-9A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-12.5A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 3/4 in. | - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-15A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-18A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-25A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 66 lb-in [60 Hz] 77 lb-in [50 Hz] 8 N·m [60 Hz] 9 N·m [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-30A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 79 lb-in [60 Hz] 93 lb-in [50 Hz] 11 N·m [50 Hz] 9 N·m [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-36A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 112 lb-in [50 Hz] 95 lb-in [60 Hz] 11 N·m [60 Hz] 13 N·m [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-50A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 133 lb-in [60 Hz] 155 lb-in [50 Hz] 15 N·m [60 Hz] 18 N·m [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-60A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 160 lb-in [60 Hz] 187 lb-in [50 Hz] 18 N·m [60 Hz] 21 N·m [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 5IK60VES-75A | - 3.54 in90 mm | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |