---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60VGVH-ES3T2 / 5GVH75B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $303.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH75B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $278.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $303.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $278.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH75BS | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | $354.00 |
Add To Cart
Request Quote |
5IK60VES-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-75S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-75 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 200 lb-in [60 Hz] 230 lb-in [50 Hz] 23 N·m [60 Hz] 26 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESM-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VESMT2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES3T2-7.5S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VEST2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-7.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VES-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 / 5GVH7.5BS | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | $340.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |