---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VGV-ES3T2 / 4GV12.5BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 260 oz-in²820 oz-in²Instantaneous Stop = 48.4 x 10-4 kg·m²150 x 10-4 kg·m² | $258.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV15BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 380 oz-in²1200 oz-in²Instantaneous Stop = 69.8 x 10-4 kg·m²22 x 10-4 kg·m² | $258.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV18BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 550 oz-in²1700 oz-in²Instantaneous Stop = 100 x 10-4 kg·m²310 x 10-4 kg·m² | $258.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV25BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 1060 oz-in²3000 oz-in²Instantaneous Stop = 194 x 10-4 kg·m²550 x 10-4 kg·m² | $265.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV30BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 1530 oz-in²4400 oz-in²Instantaneous Stop = 279 x 10-4 kg·m²800 x 10-4 kg·m² | $265.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV36BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - Instantenous Stop = 2200 oz-in²6000 oz-in²Instantaneous Stop = 402 x 10-4 kg·m²1100 x 10-4 kg·m² | $265.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH9A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH15A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH6B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH7.5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH9B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH12.5B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in [60 Hz] 40 lb-in [50 Hz] 3.9 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH15B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 41 lb-in [60 Hz] 48 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.5 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES / 5GVH18B | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 50 lb-in [60 Hz] 58 lb-in [50 Hz] 5.7 N·m [60 Hz] 6.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | $266.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV50BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²12000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²2200 x 10-4 kg·m² | $275.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV60BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²17500 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²3200 x 10-4 kg·m² | $275.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV75BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²22000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²4000 x 10-4 kg·m² | $275.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV90BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²27000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²5000 x 10-4 kg·m² | $275.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 / 4GV100BS | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²34000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²6200 x 10-4 kg·m² | $275.00 |
Add To Cart
Request Quote |