Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
NXM940M-PS25 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 3640 oz-in25.7 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 50000 oz-in²0.91 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $2,036.00 |
Add To Cart
Request Quote |
NXM975A | Rated Output Power - 750 W (1 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 330 oz-in2.39 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 520 oz-in²94.8x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $1,142.00 |
Add To Cart
Request Quote |
NXM975M | Rated Output Power - 750 W (1 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 330 oz-in2.39 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 520 oz-in²94.8x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,482.00 |
Add To Cart
Request Quote |
NXM940A-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,519.00 |
Add To Cart
Request Quote |
NXM940M-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,863.00 |
Add To Cart
Request Quote |
NXM620A | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 90 oz-in0.637 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 89 oz-in²16.2x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |
NXM620M | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 90 oz-in0.637 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 89 oz-in²16.2x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,129.00 |
Add To Cart
Request Quote |
NXM45A | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 22 oz-in0.159 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 9.5 oz-in²1.7x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $660.00 |
Add To Cart
Request Quote |
NXM45M | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 22 oz-in0.159 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 9.5 oz-in²1.7x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,000.00 |
Add To Cart
Request Quote |