Free Shipping for Online Orders. Terms and conditions apply.

The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Rated Output Power

  • 50 W (1/15 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)
  • 750 W (1 HP)

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
NXM920A-PS25 - 200 W (1/4 HP) - 3.54 in.90 mm - 1830 oz-in12.9 N·m - - 0 ~ 120 r/min - 28000 oz-in²0.51 kg·m² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,379.00 Add To Cart
Request Quote
NXM610M-PS25 - 100 W (1/8 HP) - 2.36 in.60 mm - 910 oz-in6.44 N·m - - 0 ~ 120 r/min - 5000 oz-in²0.091 kg·m² - Planetary Gear (PS) - 25 :1 - Equipped $1,404.00 Add To Cart
Request Quote
NXM940A-PS25 - 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 120 r/min - 50000 oz-in²0.91 kg·m² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,408.00 Add To Cart
Request Quote
NXM920M-PS5 - 200 W (1/4 HP) - 3.54 in.90 mm - 400 oz-in2.87 N·m - - 0 ~ 600 r/min - 1090 oz-in²0.02 kg·m² - Planetary Gear (PS) - 5 :1 - Equipped $1,505.00 Add To Cart
Request Quote
NXM920M-PS10 - 200 W (1/4 HP) - 3.54 in.90 mm - 810 oz-in5.73 N·m - - 0 ~ 300 r/min - 4400 oz-in²0.081 kg·m² - Planetary Gear (PS) - 10 :1 - Equipped $1,505.00 Add To Cart
Request Quote
NXM940M-PS5 - 400 W (1/2 HP) - 3.54 in.90 mm - 810 oz-in5.72 N·m - - 0 ~ 600 r/min - 1970 oz-in²0.036 kg·m² - Planetary Gear (PS) - 5 :1 - Equipped $1,535.00 Add To Cart
Request Quote
NXM940M-PS10 - 400 W (1/2 HP) - 3.54 in.90 mm - 1610 oz-in11.40 N·m - - 0 ~ 300 r/min - 8000 oz-in²0.146 kg·m² - Planetary Gear (PS) - 10 :1 - Equipped $1,535.00 Add To Cart
Request Quote
NXM920M-PS25 - 200 W (1/4 HP) - 3.54 in.90 mm - 1830 oz-in12.9 N·m - - 0 ~ 120 r/min - 28000 oz-in²0.51 kg·m² - Planetary Gear (PS) - 25 :1 - Equipped $1,659.00 Add To Cart
Request Quote
NXM940M-PS25 - 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 120 r/min - 50000 oz-in²0.91 kg·m² - Planetary Gear (PS) - 25 :1 - Equipped $1,688.00 Add To Cart
Request Quote
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved