The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KR2001A-0030-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $709.00 |
Add To Cart
Request Quote |
KR2001A-0030-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $827.00 |
Add To Cart
Request Quote |
KR2001A-0030-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $743.00 |
Add To Cart
Request Quote |
KR2001A-0030-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $861.00 |
Add To Cart
Request Quote |
KR2001A-0030-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $815.00 |
Add To Cart
Request Quote |
KR2001A-0030-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 30 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $931.00 |
Add To Cart
Request Quote |
KR3306A-0050-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,049.00 |
Add To Cart
Request Quote |
KR3306A-0050-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,201.00 |
Add To Cart
Request Quote |
KR3306A-0050-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,110.00 |
Add To Cart
Request Quote |
KR3306A-0050-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,263.00 |
Add To Cart
Request Quote |
KR3310A-0050-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,049.00 |
Add To Cart
Request Quote |
KR3310A-0050-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,201.00 |
Add To Cart
Request Quote |
KR3310A-0050-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,078.00 |
Add To Cart
Request Quote |
KR3310A-0050-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,263.00 |
Add To Cart
Request Quote |
KR2602A-0060-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $781.00 |
Add To Cart
Request Quote |
KR2602A-0060-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $897.00 |
Add To Cart
Request Quote |
KR2602A-0060-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $819.00 |
Add To Cart
Request Quote |
KR2602A-0060-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $937.00 |
Add To Cart
Request Quote |
KR2602A-0060-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $897.00 |
Add To Cart
Request Quote |
KR2602A-0060-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,015.00 |
Add To Cart
Request Quote |
KR2001A-0080-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $725.00 |
Add To Cart
Request Quote |
KR2001A-0080-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $842.00 |
Add To Cart
Request Quote |
KR2001A-0080-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $761.00 |
Add To Cart
Request Quote |
KR2001A-0080-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $878.00 |
Add To Cart
Request Quote |
KR2001A-0080-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $834.00 |
Add To Cart
Request Quote |