The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.

26 - 50 of 98 | Results Per Page | View |
1 2 3 4 
Clear Filter

Drive Method

  • Ball Screw

Cover Type

  • No
  • Yes

Ball Screw Grade

  • High Accuracy
  • Normal
  • Precision

Stroke (mm)

  • 30
  • 50
  • 60
  • 80
  • 100
  • 110
  • 130
  • 160
  • 200
  • 210
  • 300
  • 400
  • 500
  • 600

Lead (mm)

  • 1
  • 2
  • 6
  • 10

Item #

Drive Method

Cover Type

Ball Screw Grade

Stroke

Lead

Maximum Speed

Backlash

Starting Torque

Maximum Input Torque

Maximum Input Speed

Web Price

Add To Cart / Contact Sales
Sort by
- Ball Screw - Yes - Normal - 210 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,060.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 60 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $819.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 110 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $881.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 160 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $922.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 210 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $990.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 60 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $937.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 110 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $999.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 160 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,040.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 210 mm - 2 mm - 200 mm/s - 0.01 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,106.00 Add To Cart
Request Quote
- Ball Screw - No - Precision - 60 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $897.00 Add To Cart
Request Quote
- Ball Screw - No - Precision - 110 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $964.00 Add To Cart
Request Quote
- Ball Screw - No - Precision - 160 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,010.00 Add To Cart
Request Quote
- Ball Screw - No - Precision - 210 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,084.00 Add To Cart
Request Quote
- Ball Screw - Yes - Precision - 60 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,015.00 Add To Cart
Request Quote
- Ball Screw - Yes - Precision - 110 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,082.00 Add To Cart
Request Quote
- Ball Screw - Yes - Precision - 160 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,127.00 Add To Cart
Request Quote
- Ball Screw - Yes - Precision - 210 mm - 2 mm - 200 mm/s - 0.003 mm - 0.04 N·m - 0.622 N·m - 6000 (r/min) $1,201.00 Add To Cart
Request Quote
- Ball Screw - No - Normal - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,282.00 Add To Cart
Request Quote
- Ball Screw - Yes - Normal - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,433.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,396.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,548.00 Add To Cart
Request Quote
- Ball Screw - No - Normal - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,057.00 Add To Cart
Request Quote
- Ball Screw - Yes - Normal - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,207.00 Add To Cart
Request Quote
- Ball Screw - No - High Accuracy - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,158.00 Add To Cart
Request Quote
- Ball Screw - Yes - High Accuracy - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,310.00 Add To Cart
Request Quote
26 - 50 of 98 | Results Per Page | View |
1 2 3 4 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved