The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KR3310A-0400-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 400 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $2,099.00 |
Add To Cart
Request Quote |
KR3310A-0300-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 300 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,840.00 |
Add To Cart
Request Quote |
KR3310A-0200-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 200 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,627.00 |
Add To Cart
Request Quote |
KR3310A-0100-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,367.00 |
Add To Cart
Request Quote |
KR3310A-0050-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,263.00 |
Add To Cart
Request Quote |
KR3310A-0400-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 400 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,945.00 |
Add To Cart
Request Quote |
KR3310A-0300-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 300 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,688.00 |
Add To Cart
Request Quote |
KR3310A-0200-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 200 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,475.00 |
Add To Cart
Request Quote |
KR3310A-0100-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,216.00 |
Add To Cart
Request Quote |
KR3310A-0050-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,078.00 |
Add To Cart
Request Quote |
KR3310A-0400-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 400 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,991.00 |
Add To Cart
Request Quote |
KR3310A-0300-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 300 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,748.00 |
Add To Cart
Request Quote |
KR3310A-0200-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 200 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,551.00 |
Add To Cart
Request Quote |
KR3310A-0100-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,307.00 |
Add To Cart
Request Quote |
KR3310A-0050-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,201.00 |
Add To Cart
Request Quote |
KR3310A-0400-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 400 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,840.00 |
Add To Cart
Request Quote |
KR3310A-0300-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 300 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,597.00 |
Add To Cart
Request Quote |
KR3310A-0200-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 200 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,399.00 |
Add To Cart
Request Quote |
KR3310A-0100-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,155.00 |
Add To Cart
Request Quote |
KR3310A-0050-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,049.00 |
Add To Cart
Request Quote |
KR3310A-0500-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 500 mm | Lead - 10 mm | Maximum Speed - 650 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,310.00 |
Add To Cart
Request Quote |
KR3310A-0500-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 500 mm | Lead - 10 mm | Maximum Speed - 650 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,158.00 |
Add To Cart
Request Quote |
KR3310A-0500-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 500 mm | Lead - 10 mm | Maximum Speed - 650 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,207.00 |
Add To Cart
Request Quote |
KR3310A-0500-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 500 mm | Lead - 10 mm | Maximum Speed - 650 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,057.00 |
Add To Cart
Request Quote |
KR3310A-0600-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 600 mm | Lead - 10 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 2820 (r/min) | $2,548.00 |
Add To Cart
Request Quote |