COMPANY HEADER

This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
226 - 250 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart/Request Quote
N/A 1.77 N/A 23.62 N/A 3.3 N/A 19.8 N/A N/A Horizontal N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $581.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 27.56 N/A 2.7 N/A 19.8 N/A N/A Horizontal N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $613.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 31.5 N/A 1.8 N/A 19.8 N/A N/A Horizontal N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $676.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 3.94 N/A 12.3 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $564.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 7.87 N/A 9 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $572.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 11.81 N/A 6.7 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $572.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 15.75 N/A 5.6 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $581.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 19.69 N/A 4.5 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $587.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 23.62 N/A 3.3 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $604.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 27.56 N/A 2.7 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $636.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 31.5 N/A 1.8 N/A 66 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $700.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 3.94 N/A 12.3 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $549.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 7.87 N/A 9 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $555.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 11.81 N/A 6.7 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $555.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 15.75 N/A 5.6 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $564.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 19.69 N/A 4.5 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $572.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 23.62 N/A 3.3 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $587.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 27.56 N/A 2.7 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $619.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 31.5 N/A 1.8 N/A 33 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $683.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 3.94 N/A 12.3 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $540.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 7.87 N/A 9 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $549.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 11.81 N/A 6.7 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $549.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 15.75 N/A 5.6 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $555.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 19.69 N/A 4.5 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $564.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 23.62 N/A 3.3 N/A 19.8 N/A N/A Vertical N/A 2.36 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $581.00 N/A Add To Cart
Request Quote
226 - 250 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »