This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2LSB10-5 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB10-6 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB10-7 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 2.7 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB10-8 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 1.8 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-1 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 12.3 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-2 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 9 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-3 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 6.7 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-4 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 5.6 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-5 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 4.5 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-6 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 3.3 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-7 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 2.7 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB20-8 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 1.8 |
Maximum Transportable Mass (lbs)
N/A
37 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 35 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 41 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 41 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 37 [Set Speed: 90/1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-1 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 12.3 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-2 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 9 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-3 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 6.7 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-4 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 5.6 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-5 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 4.5 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-6 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 3.3 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-7 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 2.7 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSB45-8 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 1.8 |
Maximum Transportable Mass (lbs)
N/A
21 [Set Speed: 90 r/min, 220 VAC, 50/60 Hz] 19.8 [Set Speed: 1200 r/min, 220 VAC, 50 Hz] 24 [Set Speed: 1200 r/min, 220 VAC, 60 Hz] 24 [Set Speed: 90 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 21 [Set Speed: 90/1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Horizontal | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSF10-1 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 12.3 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Vertical | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSF10-2 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Vertical | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSF10-3 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 6.7 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Vertical | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSF10-4 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Vertical | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |
| 2LSF10-5 / ES02 / 2RK6RGN-CW2E | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 66 |
Variable Speed Range (r/min)
N/A
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction N/A Vertical | Motor Frame Size N/A 2.36 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | QUOTE | Dimensions N/A |
Add To Cart
Request Quote |