This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB10-7 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $597.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-8 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $677.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-9 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $709.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-10 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $741.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-1 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $525.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-2 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $534.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-3 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $534.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-4 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $542.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-5 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $542.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-6 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $557.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-7 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $574.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-8 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $653.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-9 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $685.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-10 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $717.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-1 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $502.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-2 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $510.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-3 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $510.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-4 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $519.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-5 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $519.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-6 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $534.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-7 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $551.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-8 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $630.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-9 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $662.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-10 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $694.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF10-1 / 4RK25GN-AW2U | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $548.00 | Dimensions N/A |
Add To Cart
Request Quote |