This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB10-2 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $601.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-3 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $601.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-4 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $610.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-5 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $610.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-6 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $625.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-7 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $642.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-8 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $722.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-9 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $754.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-10 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $786.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-1 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $570.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-2 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $579.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-3 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $579.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-4 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $587.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-5 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $587.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-6 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $602.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-7 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $619.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-8 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $698.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-9 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $730.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB20-10 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 |
Maximum Transportable Mass (lbs)
N/A
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $762.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-1 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $547.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-2 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $555.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-3 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $555.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-4 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $564.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-5 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $564.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB45-6 / 4RK25GN-CW2TE | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 |
Maximum Transportable Mass (lbs)
N/A
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $579.00 | Dimensions N/A |
Add To Cart
Request Quote |