COMPANY HEADER

This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
701 - 725 of 1000 | Results Per Page | View |
« 26 27 28 29 30 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart/Request Quote
N/A 0.79 N/A 27.56 N/A 9 N/A 127 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $721.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 31.5 N/A 5.6 N/A 127 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $800.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 35.43 N/A 4.5 N/A 127 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $832.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 39.37 N/A 3.3 N/A 127 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $864.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 3.94 N/A 27 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $649.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 7.87 N/A 20 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $657.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 11.81 N/A 15.7 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $657.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 15.75 N/A 13.5 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $666.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 19.69 N/A 11.2 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $666.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 23.62 N/A 9 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $681.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 27.56 N/A 9 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $698.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 31.5 N/A 5.6 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $777.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 35.43 N/A 4.5 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $809.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 39.37 N/A 3.3 N/A 68 N/A N/A Horizontal N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $841.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 3.94 N/A 27 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $695.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 7.87 N/A 20 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $703.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 11.81 N/A 15.7 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $703.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 15.75 N/A 13.5 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $712.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 19.69 N/A 11.2 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $712.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 23.62 N/A 9 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $727.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 27.56 N/A 9 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $744.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 31.5 N/A 5.6 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $824.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 35.43 N/A 4.5 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $856.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 39.37 N/A 3.3 N/A 220 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $888.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 3.94 N/A 27 N/A 127 N/A N/A Vertical N/A 3.15 in. sq. N/A Single-Phase 110/115 N/A UL CSA CCC EN CE $672.00 N/A Add To Cart
Request Quote
701 - 725 of 1000 | Results Per Page | View |
« 26 27 28 29 30 »