COMPANY HEADER

This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
51 - 75 of 1000 | Results Per Page | View |
1 2 3 4 5 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart/Request Quote
N/A 0.39 N/A 11.81 N/A 15.7 N/A N/A N/A Horizontal N/A N/A N/A $440.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 15.75 N/A 13.5 N/A N/A N/A Horizontal N/A N/A N/A $449.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 19.69 N/A 11.2 N/A N/A N/A Horizontal N/A N/A N/A $449.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 23.62 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $464.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 27.56 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $481.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 31.5 N/A 5.6 N/A N/A N/A Horizontal N/A N/A N/A $561.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 35.43 N/A 4.5 N/A N/A N/A Horizontal N/A N/A N/A $593.00 N/A Add To Cart
Request Quote
N/A 0.39 N/A 39.37 N/A 3.3 N/A N/A N/A Horizontal N/A N/A N/A $625.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 3.94 N/A 27 N/A N/A N/A Horizontal N/A N/A N/A $409.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 7.87 N/A 20 N/A N/A N/A Horizontal N/A N/A N/A $418.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 11.81 N/A 15.7 N/A N/A N/A Horizontal N/A N/A N/A $418.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 15.75 N/A 13.5 N/A N/A N/A Horizontal N/A N/A N/A $426.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 19.69 N/A 11.2 N/A N/A N/A Horizontal N/A N/A N/A $426.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 23.62 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $441.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 27.56 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $458.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 31.5 N/A 5.6 N/A N/A N/A Horizontal N/A N/A N/A $537.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 35.43 N/A 4.5 N/A N/A N/A Horizontal N/A N/A N/A $569.00 N/A Add To Cart
Request Quote
N/A 0.79 N/A 39.37 N/A 3.3 N/A N/A N/A Horizontal N/A N/A N/A $601.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 3.94 N/A 27 N/A N/A N/A Horizontal N/A N/A N/A $386.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 7.87 N/A 20 N/A N/A N/A Horizontal N/A N/A N/A $394.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 11.81 N/A 15.7 N/A N/A N/A Horizontal N/A N/A N/A $394.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 15.75 N/A 13.5 N/A N/A N/A Horizontal N/A N/A N/A $403.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 19.69 N/A 11.2 N/A N/A N/A Horizontal N/A N/A N/A $403.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 23.62 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $418.00 N/A Add To Cart
Request Quote
N/A 1.77 N/A 27.56 N/A 9 N/A N/A N/A Horizontal N/A N/A N/A $435.00 N/A Add To Cart
Request Quote
51 - 75 of 1000 | Results Per Page | View |
1 2 3 4 5 »