This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF20-2 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $681.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-3 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $681.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-4 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $689.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-5 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $689.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-6 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $704.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-7 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $721.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-8 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $800.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-9 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $832.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF20-10 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 0.79 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 127 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $864.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-1 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $649.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-2 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $657.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-3 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $657.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-4 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $666.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-5 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $666.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-6 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $681.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-7 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 27.56 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $698.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-8 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 31.5 | Max. Permissible Overhung Load (lb.) N/A 5.6 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $777.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-9 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 35.43 | Max. Permissible Overhung Load (lb.) N/A 4.5 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $809.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSF45-10 / 4RK25GN-AW2MU | Basic Speed (inch/s) N/A 1.77 | Rack Stroke (inch) N/A 39.37 | Max. Permissible Overhung Load (lb.) N/A 3.3 | Maximum Transportable Mass (lbs) N/A 68 | Variable Speed Range (r/min) N/A | Linear Direction N/A Vertical | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 110/115 | Safety Standards N/A UL CSA CCC EN CE | $841.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-1 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 3.94 | Max. Permissible Overhung Load (lb.) N/A 27 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $700.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-2 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 7.87 | Max. Permissible Overhung Load (lb.) N/A 20 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $708.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-3 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 11.81 | Max. Permissible Overhung Load (lb.) N/A 15.7 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $708.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-4 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 15.75 | Max. Permissible Overhung Load (lb.) N/A 13.5 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $717.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-5 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 19.69 | Max. Permissible Overhung Load (lb.) N/A 11.2 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $717.00 | Dimensions N/A |
Add To Cart
Request Quote |
| 4LSB10-6 / 4RK25GN-CW2ME | Basic Speed (inch/s) N/A 0.39 | Rack Stroke (inch) N/A 23.62 | Max. Permissible Overhung Load (lb.) N/A 9 | Maximum Transportable Mass (lbs) N/A 220 | Variable Speed Range (r/min) N/A | Linear Direction N/A Horizontal | Motor Frame Size N/A 3.15 in. sq. | Voltage (VAC) N/A Single-Phase 220/230 | Safety Standards N/A UL CSA CCC EN CE | $732.00 | Dimensions N/A |
Add To Cart
Request Quote |