Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,200 items. Only the first 1000 records are returned.
LS Rack and Pinion Systems (Legacy)
Rack and Pinion Systems
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB45-7 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSB45-8 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSB45-9 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSB45-10 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Horizontal | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-1 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-2 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-3 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-4 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-5 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-6 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-7 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-8 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-9 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF10-10 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 220 [Set Speed: 1200 r/min] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-1 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-2 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-3 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-4 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-5 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-6 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-7 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-8 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-9 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF20-10 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
103 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 99 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 127 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 140 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 127 [Set Speed: 1200 r/min, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |
| 4LSF45-1 / ES02 / 4RK25RGN-CW2E | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 |
Maximum Transportable Mass (lbs)
-
55 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz] 52 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz] 66 [Set Speed: 1200 r/min, 220 VAC, 50/60 Hz] 74 [Set Speed: 1200 r/min, 230 VAC, 50 Hz] 66 [Set Speed: 1200, 230 VAC, 60 Hz] |
Variable Speed Range (r/min)
-
90 ~ 1400 [220/230 VAC, 50 Hz] 90 ~ 1600 [220/230 VAC, 60 Hz] |
Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | Request Quote | Dimensions - | Request Quote |