Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB45-8 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $514.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-9 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $546.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSB45-10 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $578.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-1 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $432.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-2 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $440.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-3 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $440.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-4 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $449.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-5 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $449.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-6 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $464.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-7 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $481.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-8 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $561.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-9 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $593.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-10 | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $625.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-1 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $409.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-2 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-3 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $418.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-4 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $426.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-5 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $426.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-6 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $441.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-7 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $458.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-8 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $537.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-9 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $569.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-10 | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $601.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-1 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $386.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-2 | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - | Voltage (VAC) - | Safety Standards - | $394.00 | Dimensions - |
Add To Cart
Request Quote |