As informações abaixo estão em inglês

This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
101 - 125 of 1000 | Results Per Page | View |
1 2 3 4 5 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
- 1.77 - 11.81 - 15.7 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 15.75 - 13.5 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 19.69 - 11.2 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 23.62 - 9 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 27.56 - 9 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 31.5 - 5.6 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 35.43 - 4.5 - - - Vertical - - - Request Quote - Request Quote
- 1.77 - 39.37 - 3.3 - - - Vertical - - - Request Quote - Request Quote
- 0.39 - 3.94 - 12.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 7.87 - 9 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 11.81 - 6.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 15.75 - 5.6 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 19.69 - 4.5 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 23.62 - 3.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 27.56 - 2.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.39 - 31.5 - 1.8 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 3.94 - 12.3 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 7.87 - 9 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 11.81 - 6.7 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 15.75 - 5.6 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 19.69 - 4.5 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 23.62 - 3.3 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 27.56 - 2.7 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 0.79 - 31.5 - 1.8 - 33 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
- 1.77 - 3.94 - 12.3 - 19.8 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Request Quote
101 - 125 of 1000 | Results Per Page | View |
1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados