La siguiente información está en inglés

This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
151 - 175 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
- 1.77 - 11.81 - 6.7 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $435.00 - Add To Cart
Request Quote
- 1.77 - 15.75 - 5.6 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $441.00 - Add To Cart
Request Quote
- 1.77 - 19.69 - 4.5 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $450.00 - Add To Cart
Request Quote
- 1.77 - 23.62 - 3.3 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $467.00 - Add To Cart
Request Quote
- 1.77 - 27.56 - 2.7 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $499.00 - Add To Cart
Request Quote
- 1.77 - 31.5 - 1.8 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $562.00 - Add To Cart
Request Quote
- 0.39 - 3.94 - 12.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $452.00 - Add To Cart
Request Quote
- 0.39 - 7.87 - 9 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 - Add To Cart
Request Quote
- 0.39 - 11.81 - 6.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 - Add To Cart
Request Quote
- 0.39 - 15.75 - 5.6 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $469.00 - Add To Cart
Request Quote
- 0.39 - 19.69 - 4.5 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $475.00 - Add To Cart
Request Quote
- 0.39 - 23.62 - 3.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $492.00 - Add To Cart
Request Quote
- 0.39 - 27.56 - 2.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $524.00 - Add To Cart
Request Quote
- 0.39 - 31.5 - 1.8 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $588.00 - Add To Cart
Request Quote
- 0.79 - 3.94 - 12.3 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 - Add To Cart
Request Quote
- 0.79 - 7.87 - 9 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 - Add To Cart
Request Quote
- 0.79 - 11.81 - 6.7 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 - Add To Cart
Request Quote
- 0.79 - 15.75 - 5.6 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $452.00 - Add To Cart
Request Quote
- 0.79 - 19.69 - 4.5 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 - Add To Cart
Request Quote
- 0.79 - 23.62 - 3.3 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $475.00 - Add To Cart
Request Quote
- 0.79 - 27.56 - 2.7 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $507.00 - Add To Cart
Request Quote
- 0.79 - 31.5 - 1.8 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $571.00 - Add To Cart
Request Quote
- 1.77 - 3.94 - 12.3 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $428.00 - Add To Cart
Request Quote
- 1.77 - 7.87 - 9 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 - Add To Cart
Request Quote
- 1.77 - 11.81 - 6.7 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 - Add To Cart
Request Quote
151 - 175 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved