Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
CVD-SC 5-Phase Speed Control Stepper Motor Drivers
Stepper Motor Components
The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.
- 24 VDC
- No pulse generator needed
- 2 speed settings are possible
- Continous duty is possible
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
CVD512B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 1.2 A | $227.00 | CAD - |
Add To Cart
Request Quote |
CVD518B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 1.8 A | $227.00 | CAD - |
Add To Cart
Request Quote |
CVD524B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 2.4 A | $227.00 | CAD - |
Add To Cart
Request Quote |
CVD512BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 1.2 A | $227.00 | CAD - |
Add To Cart
Request Quote |
CVD518BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 1.8 A | $227.00 | CAD - |
Add To Cart
Request Quote |
CVD524BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 2.4 A | $227.00 | CAD - |
Add To Cart
Request Quote |