Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
PKP Series 2-Phase Bipolar Stepper Motors for CVD Multi-Axis Driver
Stepper Motor Components
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Clear
Filter
Basic Step Angle
- 0.1º
- 0.2º
- 0.25º
- 0.18º
- 0.05º
- 0.5º
- 0.9º
- 1.8º
Motor Connection Type
- Connector
- Flat Connector
- Lead Wire
Type
- Flat
- Standard
- High-Torque
- High-Resolution
- Geared
Frame Size (in)
- 0.51
- 0.79
- 1.1
- 1.38
- 1.65
- 2
- 2.22
- 2.36
- 2.4
Frame Size (mm)
- 13
- 20
- 28
- 35
- 42
- 51
- 56.4
- 60
- 61
Current per Phase (A/phase)
- 0.5
- 0.57
- 0.6
- 0.67
- 0.71
- 0.85
- 1.4
- 1.5
- 2.1
- 2.3
- 2.8
Shaft/Gear Type
- Flat Harmonic Gear
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Spur Gear (Centered Shaft)
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 18
- 20
- 30
- 36
- 40
- 50
- 100
Shaft
- Single
- Double
Encoder
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- 1000 P/R, 3-Channel
- None
Output Type
- Line Driver
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP266D21BA | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.1 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $77.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP268D21AA | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase (A/phase) - 2.1 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $94.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP268D21BA | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase (A/phase) - 2.1 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $97.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP213D05A-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $152.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $160.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP214D06A-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 2.22 in.56.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Charateristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $160.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A2-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP225D15A2-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A2-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP225D15A2-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223MD15A-R3FL | Basic Step Angle - 0.9º | Motor Connection Type - Connector | Type - High-Resolution | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.2 oz-in0.086 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP225MD15A-R3FL | Basic Step Angle - 0.9º | Motor Connection Type - Connector | Type - High-Resolution | Frame Size - 1.1 in28 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 23 oz-in0.165 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A-SG7.2-R3FL | Basic Step Angle - 0.25º | Motor Connection Type - Connector | Type - Geared | Frame Size - 1.1 in28 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $222.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A-SG9-R3FL | Basic Step Angle - 0.2º | Motor Connection Type - Connector | Type - Geared | Frame Size - 1.1 in28 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $222.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A-SG10-R3FL | Basic Step Angle - 0.18º | Motor Connection Type - Connector | Type - Geared | Frame Size - 1.1 in28 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $222.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A-SG18-R3FL | Basic Step Angle - 0.1º | Motor Connection Type - Connector | Type - Geared | Frame Size - 1.1 in28 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $244.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP223D15A-SG36-R3FL | Basic Step Angle - 0.05º | Motor Connection Type - Connector | Type - Geared | Frame Size - 1.1 in28 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $244.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP233D15A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP235D15A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.58 in.65.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP233D15A-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP233D23A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP233D23A-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $132.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP235D15A-R3FL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.58 in.65.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP235D23A-R3EL | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.58 in.65.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Equipped | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | $142.00 |
CAD
-
|
Add To Cart
Request Quote |