Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
AZ Series Stepper Motors Connector Type
Stepper Motor Components
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Clear
Filter
Frame Size (in)
- 1.65
- 2.36
Frame Size (mm)
- 42
- 60
Driver Voltage Input Power
- AC
- DC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Key Shaft (No Gearhead)
- Right-Angle Spur / Face Gear
- Taper Hobbed Gear
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 10
- 20
- 25
- 30
- 36
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM66AKH-TS30 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66AKH-TS30L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66AKH-TS30R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66AKH-TS30U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MKH-FC30DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-FC30UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-TS30 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-TS30L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-TS30R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-TS30U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66ACH-PS36 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MCH-PS36 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66AKH-PS36 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MKH-PS36 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66ACH-PS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66ACH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MCH-PS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MCH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66AKH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66AKH-PS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MKH-HS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66MKH-PS50 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66ACH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AZM66MCH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
AZM66AKH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |