Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Frame Size (in)
- 1.65
- 2.36
Frame Size (mm)
- 42
- 60
Driver Voltage Input Power
- AC
- DC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Key Shaft (No Gearhead)
- Right-Angle Spur / Face Gear
- Taper Hobbed Gear
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 10
- 20
- 25
- 30
- 36
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM66MKH-HS100 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,778.00 |
Add To Cart
Request Quote |