Item # |
Frame Size |
Output Shaft |
Output Shaft Diameter |
Basic Step Angle |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder - Search |
Motor Connection Type |
Electromagnetic Brake |
Shaft |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP566FN24B2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $101.00 |
Add To Cart
Request Quote |
PKP569FN24A2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $118.00 |
Add To Cart
Request Quote |
PKP569FN24B2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $120.00 |
Add To Cart
Request Quote |
PKP544N18A2-TS3.6 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 91.2 oz-in0.65 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $239.00 |
Add To Cart
Request Quote |
PKP544N18A2-TS7.2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 169.6 oz-in1.2 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $239.00 |
Add To Cart
Request Quote |
PKP544N18A2-TS10 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 240 oz-in1.7 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $259.00 |
Add To Cart
Request Quote |
PKP543N18A2-TS20 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 283.2 oz-in2 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $259.00 |
Add To Cart
Request Quote |
PKP543N18A2-TS30 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $259.00 |
Add To Cart
Request Quote |
PKP544N18B2-TS3.6 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 91.2 oz-in0.65 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $242.00 |
Add To Cart
Request Quote |
PKP544N18B2-TS7.2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 169.6 oz-in1.2 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $242.00 |
Add To Cart
Request Quote |
PKP544N18B2-TS10 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 240 oz-in1.7 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $261.00 |
Add To Cart
Request Quote |
PKP543N18B2-TS20 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 283.2 oz-in2 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $261.00 |
Add To Cart
Request Quote |
PKP543N18B2-TS30 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | $261.00 |
Add To Cart
Request Quote |