MBD Series 3.94 in. (100 mm) DC Centrifugal Fans / Blowers
MBD Series DC Centrifugal Fans / Blowers
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
- Impeller Diameter 3.94 in. (100 mm)
- Max. Air Flow 68.8 CFM (1.95 m3/min)
Item # |
Impeller Diameter |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
CAD |
Output Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MBD10-24 | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - Fan Only | $122.00 |
CAD
-
|
Output Type - |
Add To Cart
Request Quote |
| MBD10-24A | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Low Speed Alarm | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - Fan Only | $187.00 |
CAD
-
|
Output Type - PhotoMOS relay output |
Add To Cart
Request Quote |

