Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. Order online or request a quote.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Impeller Diameter (in.)

  • 3.15
  • 3.94
  • 4.72

Impeller Diameter (mm)

  • 80
  • 100
  • 120

Power Supply

  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm - Contact
  • Standard type

Fan Kit

  • Fan Only

Item #

Impeller Diameter

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
- 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Fan Only $110.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - Low Speed Alarm - Contact - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Fan Only $174.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 48 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - Low Speed Alarm - Contact - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - Standard type - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 24 VDC - Low Speed Alarm - Contact - 51.20 CFM1.45 m³/min - 0.79 inH2O196 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Low Speed Alarm - Contact - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Low Speed Alarm - Contact - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 48 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Request Quote Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Standard type - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Fan Only $122.00 Add To Cart
Request Quote
- 3.94 in.100 mm - 24 VDC - Low Speed Alarm - Contact - 68.80 CFM1.95 m³/min - 1.18 inH2O294 Pa - Fan Only $187.00 Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Fan Only $169.00 Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Low Speed Alarm - Contact - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Fan Only $233.00 Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Standard type - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Low Speed Alarm - Contact - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
- 4.72 in.120 mm - 24 VDC - Low Speed Alarm - Contact - 106 CFM3 m³/min - 1.49 inH2O372 Pa - Request Quote Add To Cart
Request Quote
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved