Item # |
Impeller Diameter |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
MBD8-48 | Impeller Diameter - 3.15 in.80 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-48-GA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-48-FA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
MBD10-48 | Impeller Diameter - 3.94 in.100 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-48-GA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-48-FA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 48 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-24-GA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-24A-GA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-24-FA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD8-24A-FA | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-24-GA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-24A-GA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-24-FA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD10-24A-FA | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD12-24-GA | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD12-24-FA | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD12-24A-GA | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
T-MBD12-24A-FA | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - | Request Quote |
Add To Cart
Request Quote |
MBD8-24 | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - Fan Only | $110.00 |
Add To Cart
Request Quote |
MBD10-24 | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - Fan Only | $122.00 |
Add To Cart
Request Quote |
MBD12-24 | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Standard type | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - Fan Only | $169.00 |
Add To Cart
Request Quote |
MBD8-24A | Impeller Diameter - 3.15 in.80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 51.20 CFM1.45 m³/min | Max. Static Pressure - 0.79 inH2O196 Pa | Fan Kit - Fan Only | $174.00 |
Add To Cart
Request Quote |
MBD10-24A | Impeller Diameter - 3.94 in.100 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 68.80 CFM1.95 m³/min | Max. Static Pressure - 1.18 inH2O294 Pa | Fan Kit - Fan Only | $187.00 |
Add To Cart
Request Quote |
MBD12-24A | Impeller Diameter - 4.72 in.120 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 1.49 inH2O372 Pa | Fan Kit - Fan Only | $233.00 |
Add To Cart
Request Quote |