- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Sales - 1-800-448-6935
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
- Long-Life Models (up to 100,000 hours)
- DC Input
- Frame size 5.51 in. (140 mm)
- Maximum airflow 205 CFM (5.8 m3/min)
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
MDE1451-24L2 | - 5.51 in140 mm | - Stall Alarm - Electronic | - 24 VDC | - Lead Wire | - 0.70 | - 205 CFM 5.8 m3/min | - 0.521 inH2O 130 Pa | - Fan Only | $80.00 |
Add To Cart
Request Quote |
MDE1451-48L2 | - 5.51 in140 mm | - Stall Alarm - Electronic | - 48 VDC | - Lead Wire | - 0.35 | - 205 CFM 5.8 m3/min | - 0.521 inH2O 130 Pa | - Fan Only | $80.00 |
Add To Cart
Request Quote |
T-MDE1451-24L2G | - 5.51 in140 mm | - Stall Alarm - Electronic | - 24 VDC | - Lead Wire | - 0.70 | - 205 CFM 5.8 m3/min | - 0.521 inH2O 130 Pa | - Fan, Finger Guard, Mounting Screws | $87.00 |
Add To Cart
Request Quote |
T-MDE1451-48L2G | - 5.51 in140 mm | - Stall Alarm - Electronic | - 48 VDC | - Lead Wire | - 0.35 | - 205 CFM 5.8 m3/min | - 0.521 inH2O 130 Pa | - Fan, Finger Guard, Mounting Screws | $87.00 |
Add To Cart
Request Quote |