The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC). Order online or request a quote.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size (in)

  • 5.51

Frame Size (mm)

  • 140

Function

  • Stall Alarm - Electronic

Power Supply

  • 24 VDC
  • 48 VDC

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Function

Power Supply

Connection Type

Current (A)

Max. Air Flow

Max. Static Pressure

Noise Level

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
- 5.51 in140 mm - Stall Alarm - Electronic - 24 VDC - Lead Wire - 0.70 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   - 49 db (A) - Fan, Finger Guard, Mounting Screws $106.00 Add To Cart
Request Quote
- 5.51 in140 mm - Stall Alarm - Electronic - 48 VDC - Lead Wire - 0.35 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   - 49 db (A) - Fan Only Request Quote Add To Cart
Request Quote
- 5.51 in140 mm - Stall Alarm - Electronic - 48 VDC - Lead Wire - 0.35 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   - 49 db (A) - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved