Free Shipping for Online Orders. Terms and conditions apply.

These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops. Order online or request a quote.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size (in)

  • 3.15
  • 3.62
  • 4.69

Frame Size (mm)

  • 80
  • 92
  • 119

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
MDP825-24L - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 36.4 CFM  1.03 m3/min   - 0.142 inH2O  35.3 Pa   - Fan Only $87.00 Add To Cart
Request Quote
T-MDP825-24L-G - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 36.4 CFM  1.03 m3/min   - 0.142 inH2O  35.3 Pa   - Fan, Finger Guard, Mounting Screws $92.00 Add To Cart
Request Quote
T-MDP925-24L-G - 3.62 in92 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 51.2 CFM  1.45 m3/min   - 0.176 inH2O  44 Pa   - Fan, Finger Guard, Mounting Screws $93.00 Add To Cart
Request Quote
MDP925-24L - 3.62 in92 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 51.2 CFM  1.45 m3/min   - 0.176 inH2O  44 Pa   - Fan Only $87.00 Add To Cart
Request Quote
MDP1238-24L - 4.69 in119 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 98.8 CFM  2.8 m3/min   - 0.282 inH2O  70.4 Pa   - Fan Only $122.00 Add To Cart
Request Quote
T-MDP1238-24L-G - 4.69 in119 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - 98.8 CFM  2.8 m3/min   - 0.282 inH2O  70.4 Pa   - Fan, Finger Guard, Mounting Screws $128.00 Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved