Item # |
Frame Size |
Impeller Length |
Motor Mount |
Power Supply |
Max. Air Flow |
Noise Level |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
MF915B-BC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 145 CFM4.10 m³/min |
Noise Level
- 60 dB (A) [100 VAC, 50 Hz] 63 dB (A) [100 VAC, 60 Hz] 64 dB (A) [110/115 VAC, 60 Hz] |
$133.00 |
Add To Cart
Request Quote |
MF915-BC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 145 CFM4.10 m³/min |
Noise Level
- 60 dB (A) [100 VAC, 50 Hz] 63 dB (A) [100 VAC, 60 Hz] 64 dB (A) [110/115 VAC, 60 Hz] |
$133.00 |
Add To Cart
Request Quote |
MF915B-DC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 145 CFM4.10 m³/min |
Noise Level
- 60 dB (A) [200 VAC, 50 Hz] 61 dB (A) [230 VAC, 50 Hz] 63 dB (A) [200 VAC, 60 Hz] 64 dB (A) [220/230VAC, 60 Hz] |
$147.00 |
Add To Cart
Request Quote |
MF915-DC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 145 CFM4.10 m³/min |
Noise Level
- 60 dB (A) [200 VAC, 50 Hz] 61 dB (A) [230 VAC, 50 Hz] 63 dB (A) [200 VAC, 60 Hz] 64 dB (A) [220/230VAC, 60 Hz] |
$147.00 |
Add To Cart
Request Quote |
MF930B-BC | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 240 CFM6.80 m³/min |
Noise Level
- 58 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 62 dB (A) [110 VAC, 60 Hz] 63 dB (A) [115 VAC, 60 Hz] |
$147.00 |
Add To Cart
Request Quote |
MF930-BC | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 240 CFM6.80 m³/min |
Noise Level
- 58 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 62 dB (A) [110 VAC, 60 Hz] 63 dB (A) [115 VAC, 60 Hz] |
$147.00 |
Add To Cart
Request Quote |
MF930B-DC | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 240 CFM6.80 m³/min |
Noise Level
- 58 dB (A) [200 VAC, 50 Hz] 60 dB (A) [200 VAC, 60 Hz] 60 dB (A) [230 VAC, 50 Hz] 62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz] |
$155.00 |
Add To Cart
Request Quote |
MF930-DC | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 240 CFM6.80 m³/min |
Noise Level
- 58 dB (A) [200 VAC, 50 Hz] 60 dB (A) [200 VAC, 60 Hz] 60 dB (A) [230 VAC, 50 Hz] 62 dB (A) [220 VAC, 60 Hz], 63 dB (A) [230 VAC, 60 Hz] |
$155.00 |
Add To Cart
Request Quote |