Free Shipping for Online Orders. Terms and conditions apply.

The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.

1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 6.30
  • 7.09
  • 7.87

Frame Size (mm)

  • 160
  • 180
  • 200

Power Supply

  • Three-Phase 220/230 VAC
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230/240 VAC

Function

  • Low Speed Alarm - Contact: OFF
  • Low Speed Alarm - Contact: ON
  • Low Speed Alarm - Electronic
  • None

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Frame Size

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
MRE16-BAH - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact: OFF - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $257.00 Add To Cart
Request Quote
MRE16-BBH - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact: ON - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $212.00 Add To Cart
Request Quote
MRE16-BH - 6.30 in160 mm - Single-Phase 110/115 VAC - None - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $159.00 Add To Cart
Request Quote
MRE16-BMH - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $257.00 Add To Cart
Request Quote
MRE16-TAH - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact: OFF - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $257.00 Add To Cart
Request Quote
MRE16-TBH - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact: ON - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $212.00 Add To Cart
Request Quote
MRE16-TH2 - 6.30 in160 mm - Three-Phase 220/230 VAC - None - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $159.00 Add To Cart
Request Quote
MRE16-TMH - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan Only $257.00 Add To Cart
Request Quote
T-MRE16-BAH-G - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact: OFF - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
T-MRE16-BBH-G - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact: ON - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $220.00 Add To Cart
Request Quote
T-MRE16-BH-G - 6.30 in160 mm - Single-Phase 110/115 VAC - None - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $166.00 Add To Cart
Request Quote
T-MRE16-BMH-G - 6.30 in160 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
T-MRE16-TAH-G - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact: OFF - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
T-MRE16-TBH-G - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact: ON - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $220.00 Add To Cart
Request Quote
T-MRE16-TH2-G - 6.30 in160 mm - Three-Phase 220/230 VAC - None - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $166.00 Add To Cart
Request Quote
T-MRE16-TMH-G - 6.30 in160 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
T-MRE16-EAH-G - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Contact: OFF - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
T-MRE16-EBH-G - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Contact: ON - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan, Finger Guard, Mounting Screws $220.00 Add To Cart
Request Quote
T-MRE16-EH-G - 6.30 in160 mm - Single-Phase 220/230/240 VAC - None - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan, Finger Guard, Mounting Screws $166.00 Add To Cart
Request Quote
T-MRE16-EMH-G - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan, Finger Guard, Mounting Screws $265.00 Add To Cart
Request Quote
MRE16-EAH - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Contact: OFF - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan Only $257.00 Add To Cart
Request Quote
MRE16-EBH - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Contact: ON - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan Only $212.00 Add To Cart
Request Quote
MRE16-EH - 6.30 in160 mm - Single-Phase 220/230/240 VAC - None - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan Only $159.00 Add To Cart
Request Quote
MRE16-EMH - 6.30 in160 mm - Single-Phase 220/230/240 VAC - Low Speed Alarm - Electronic - 268 CFM7.60 m³/min - 0.68 inH2O170 Pa - Fan Only $257.00 Add To Cart
Request Quote
MRE18-BH - 7.09 in180 mm - Single-Phase 110/115 VAC - None - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only $242.00 Add To Cart
Request Quote
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved