Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
BLM R Type Brushless DC Motors
Brushless DC Motor Components
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Clear
Filter
Output Power
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6200SKM-GFV-F / GFV6G15 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFV6G20 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFV6G30 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFV6G50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFV6G100 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 95 lb-in10.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 230 lb-in27 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-B / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 470 lb-in54 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 95 lb-in10.8 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 230 lb-in27 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SK-GFV-F / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 470 lb-in54 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 95 lb-in10.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 230 lb-in27 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-B / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 470 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 71 lb-in8.1 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote |
CAD
- ![]() |
Request Quote |