Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
BLM R Type Brushless DC Motors
Brushless DC Motor Components
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Clear
Filter
Output Power
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6200SKM-GFV-F / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 95 lb-in10.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 230 lb-in27 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR6200SKM-GFV-F / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 470 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR5200K-A-B | Motor Frame Size - 3.54 in.90 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.625 lb-in0.637 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR5200K-A-F | Motor Frame Size - 3.54 in.90 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.625 lb-in0.637 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR5200KM-A-B | Motor Frame Size - 3.54 in.90 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.625 lb-in0.637 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR5200KM-A-F | Motor Frame Size - 3.54 in.90 mm | Output Power - 200 W (1/4 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.625 lb-in0.637 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | Request Quote |
CAD
- ![]() |
Request Quote |
BLMR460SHK-GFV / GFV4G5 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8 lb-in0.86 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G10 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G15 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G20 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G30 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G50 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 73 lb-in8.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G100 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 142 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7 lb-in0.81 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 14 lb-in1.6 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 28 lb-in3.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 288 lb-in32.5 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.005 ~ 20 | Request Quote | CAD - | Request Quote |
BLMR260HK-5CS | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8 lb-in0.86 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR260HK-10CS | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |