COMPANY HEADER

Brushless DC Motors

1 - 25 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 3/8 inch N/A IP66 N/A 4.7 lb-in0.54 N·m N/A N/A 16 ~ 800 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 3/8 inch N/A IP66 N/A 9.7 lb-in1.1 N·m N/A N/A 8 ~ 400 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 3/8 inch N/A IP66 N/A 14.1 lb-in1.6 N·m N/A N/A 5.3 ~ 267 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 3/8 inch N/A IP66 N/A 19.4 lb-in2.2 N·m N/A N/A 4 ~ 200 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/8 inch N/A IP66 N/A 27 lb-in3.1 N·m N/A N/A 2.7 ~ 133 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 3/8 inch N/A IP66 N/A 46 lb-in5.2 N·m N/A N/A 1.6 ~ 80 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 3/8 inch N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.8 ~ 40 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 3/8 inch N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.4 ~ 20 $325.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A IP66 N/A 4.7 lb-in0.54 N·m N/A N/A 16 ~ 800 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A IP66 N/A 9.7 lb-in1.1 N·m N/A N/A 8 ~ 400 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A IP66 N/A 14.1 lb-in1.6 N·m N/A N/A 5.3 ~ 267 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A IP66 N/A 19.4 lb-in2.2 N·m N/A N/A 4 ~ 200 $306.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A IP66 N/A 27 lb-in3.1 N·m N/A N/A 2.7 ~ 133 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A IP66 N/A 46 lb-in5.2 N·m N/A N/A 1.6 ~ 80 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.8 ~ 40 $315.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.4 ~ 20 $325.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A IP66 N/A 0.85 lb-in0.096 N·m N/A N/A 80 ~ 4000 $169.00 N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 5/8 inch N/A IP66 N/A 7.9 lb-in0.9 N·m N/A N/A 16 ~ 800 $335.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 5/8 inch N/A IP66 N/A 15.9 lb-in1.8 N·m N/A N/A 8 ~ 400 $335.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 5/8 inch N/A IP66 N/A 23 lb-in2.7 N·m N/A N/A 5.3 ~ 267 $335.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 5/8 inch N/A IP66 N/A 31 lb-in3.6 N·m N/A N/A 4 ~ 200 $335.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 5/8 inch N/A IP66 N/A 46 lb-in5.2 N·m N/A N/A 2.7 ~ 133 $344.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 5/8 inch N/A IP66 N/A 76 lb-in8.6 N·m N/A N/A 1.6 ~ 80 $344.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 5/8 inch N/A IP66 N/A 141 lb-in16 N·m N/A N/A 0.8 ~ 40 $344.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 5/8 inch N/A IP66 N/A 141 lb-in16 N·m N/A N/A 0.4 ~ 20 $355.00 N/A N/A Add To Cart
Request Quote
1 - 25 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »